SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
ADCIN2 pin is used to set the I2C address of the device. At boot time, the chip determines the voltage and sets the I2C address. A potential divider must be used between LDO_3V3 and GND to get the desired I2C address. I2C address of the I2C port 1 as per Table 1-2
A potential divider must be used between LDO_3V3 and GND to get the desired I2C address. I2C address of the I2C port 1 as per Table 1-2.
DIV = R2/(R1 + R2) | Default Unique Address I2C1 – Port1 (7-bit) | Default Unique Address I2C1 – Port2 | Resistor Recommendation | |
---|---|---|---|---|
DIV MIN | DIV MAX | |||
Short ADCIN2 to GND | 0x20 | 0x24 | R2=100K | |
0.20 | 0.38 | 0x21 | 0x25 | R1=191K R2=100K |
0.40 | 0.58 | 0x22 | 0x26 | R1=100K R2=100K |
Short ADCIN2 to LDO_3V3 | 0x23 | 0x27 | R1=100K |