SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
SPI Flash must be powered from LDO_3V3 when used and must be able to work at 12 MHz or higher. Place a 0.1-µF capacitor close the supply pin of SPI flash to filter out noise. Add pull-ups on the CS, MISO, WP and HOLD lines. TI suggests “W25X05CL” or similar SPI flash for the system.