SLYU067 December   2023 DRV5011 , DRV5012 , DRV5013 , DRV5013-Q1 , DRV5015 , DRV5015-Q1 , DRV5021 , DRV5021-Q1 , DRV5023 , DRV5023-Q1 , DRV5032 , DRV5033 , DRV5033-Q1 , DRV5053 , DRV5053-Q1 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , DRV5057 , DRV5057-Q1 , TMAG3001 , TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1 , TMAG5115 , TMAG5123 , TMAG5123-Q1 , TMAG5124 , TMAG5124-Q1 , TMAG5131-Q1 , TMAG5170 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1 , TMAG5231 , TMAG5253 , TMAG5273 , TMAG6180-Q1 , TMAG6181-Q1 , TMCS1107 , TMCS1108

 

  1.   1
  2.   Trademarks
  3.   Abstract
  4. 1Introduction and Features Overview
    1. 1.1 Simulating Magnetic Fields Tool Introduction
  5. 2Simulation Interface
    1. 2.1 Getting Started
    2. 2.2 Creating a New Design
    3. 2.3 Selecting a Sensor
    4. 2.4 Sensor Output Types
  6. 3Simulation Environment
  7. 4Simulation Inputs
    1. 4.1 Magnet Input Fields
      1. 4.1.1 Magnet Specifications
      2. 4.1.2 Magnet Geometry
      3. 4.1.3 Magnet Motion
      4. 4.1.4 Magnet Rotation
      5. 4.1.5 Hinge Magnet Motion
      6. 4.1.6 Linear Magnet Motion
      7. 4.1.7 Joystick Magnet Motion
    2. 4.2 Sensor Input Fields
      1. 4.2.1 Linear Sensor Format
      2. 4.2.2 Latch and Switch Format
      3. 4.2.3 Sensor Position
    3. 4.3 Simulation Settings
  8. 5Simulation Results
  9. 6Parametric Sweeps
  10. 7Comparing Designs
  11. 8Summary
  12. 9References
  13.   A Appendix
    1.     A.1 Sensor Placement
    2.     A.2 Magnet Materials
    3.     A.3 Rotation Tips

Magnet Rotation

GUID-20231114-SS0I-LP1M-GGL3-4PM0HVQDDSQ3-low.svgFigure 4-4 Rotation Motion Fields

For help understanding magnet orientation and rotation within the simulation environment please refer to Section A.3.

The magnet moves by rotating around the Z-axis by the distance Arc Length which is measured in degrees for the rotation simulation format. The arc length resolution can be set using the step size as described in Section 4.3. Rotation begins (0 degrees) from the Origin Position angle shown in Figure 4-4. Either a positive (counter clockwise) or negative (clockwise) rotation can be used.