SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
To understand the total available DDR bandwidth of the system DDR2 versus DDR3, it is required to have a multi-initiator test. In this synthetic test, the following initiators are used for DDR2 and DDR3. The DSS reporting an Underflow error was used as a reference point to know when the DDR bandwidth is maximized out in the system.
NOTE
In the current experiment, the EMIF is configured in non-interleaved and the system is assumed to be a single 32-bit DDR system.
Non-Interleaved initiators:
| EMIF1 Bandwidth | |||
|---|---|---|---|
| DDR3 Non-Interleaved
(532 MHz) |
DDR2 Non-Interleaved
(400 MHz) |
DDR3 Non-Interleaved
(400 MHz) |
|
| Maximum Bandwidth (MB/s) | 3121.60 | 2748.97 | 2288.32 |
| Average Bandwidth (MB/s) | 2458.25 | 2566.12 | 1734.47 |
| Maximum DDR Utilization | 73% | 86% | 72% |
| Average DDR Utilization | 58% | 80% | 54% |