SPRAD62 February 2023 TMS320F280023C , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The design parameters used for this demo are listed in Table 4-1.
Design Parameter | Value |
---|---|
Display module size | 16 x 16 RGB LEDs |
Frame rate | 60 Hz |
Refresh rate | 7680 Hz |
PWM resolution | 16 bits |
Cascaded devices | 1 (can be increased to 2) |
CCSI bus count | 1 |
SCLK frequency | 5.0 MHz |
GCLK frequency | 70.0 MHz |
TSW | 643 ns |
The CCSI bus protocol supported by the LP5891-Q1 LED driver device is shown in Figure 4-2. The CCSI protocol includes the following requirements:
Two additional requirements are added. First, configurable single and dual clock-edge transmission and reception is required to support different LED driver devices. For example, the TLC6983 LED display driver uses dual clock-edge data transmission and reception. Second, the ability to generate simultaneous VSYNC commands on multiple CCSI buses is desired. The VSYNC is used to sync the display of each frame for the devices in a cascaded chain.