SPRADG1 February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
|---|---|---|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 268.67 | 190.75 | 222.95 | 171.01 |
| VDDR_CORE | 0.85V | N/A | N/A | 2.27 | 2.49 |
| VDD_LPDDR4/VDD_DDR4 | 1. V/1.2V | 74.28 | 75.78 | 58.42 | 58.20 |
| SoC_DVDD1V8 | 1.8V and 3.3V | 16.86 | 17.43 | 49.33 | 49.33 |
| SoC_DVDD3V3 | |||||
| VDDA_CORE | 1.8V | 53.63 | 54.06 | 56.27 |
56.44 |
| Total Power | 413.44 | 338.02 | 370.32 | 337.48 |