SPRADG1 February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| Categories | Test Mode | Variable Parameters | 0.75V Core Voltage LDDR4 |
|---|---|---|---|
| Low Power Modes | OS Idle | 1000MHz | 343.59mW |
| 1250MHz | 349.60mW | ||
| Deep Sleep | Deep Sleep | 14.62mW | |
| MCU Only | MCU Only | 54.91mW |
For more information about the Low Power Mode power measurements, review this section.