SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
This data was optimized to reduce current leakage.
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.75V VDD_COR LPDDR4 | ||
---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 7.65 | 4.19 | 5.48 |
VDDR_CORE | 0.85V | N/A | 0.93 | 0.68 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 9.61 | 12.09 | 1.10 |
SoC_DVDD1V8 | 1.8V | 2.98 | 7.20 | 2.70 |
SoC_DVDD3V3 |
3.3V | 2.31 | 4.68 | 2.68 |
VDDA_CORE | 1.8V | 1.89 | 3.24 | 1.98 |
Total Power | 24.44 | 32.51 | 14.62 |
For more information about the Low Power Mode power measurements, review this section.