SPRADG1 February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Deep Sleep (Suspend-to-RAM) is a low power mode designed for battery power applications. In Deep Sleep, its assumed that DDR4/LPDDR4 is in Self-Refresh Mode. The device's state is stored in DDR4/LPDDR4 when the device is powered off. Deep Sleep requires a wake-up source to move the device back into normal operation.