SPRADG1 February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| Categories | Test Name / Mode | Variable Parameters | 0.75V Core Voltage LDDR4 |
|---|---|---|---|
| Core | Dhrystone | 1 Core 1000MHz | 675.55mW |
| 4 Cores 1000MHz | 856.07mW | ||
| Whetstone | 1 Core 1000MHz | 660.28mW | |
| 4 Cores 1000MHz | 807.53mW | ||
| Stress-ng | 1 Core 1000MHz | 666.81mW | |
| 4 Cores 1000Mhz | 844.45mW | ||
| Memory | Stream | 1 Core 1000MHz | 790.55mW |
| 4 Cores 1000MHz | 943.04mW | ||
| Networking / Cryptography | OpenSSL | 1 Core 1000MHz | 696.35 mW |
| 4 Cores 1000MHz | 914.74mW | ||
| Graphics | glmark2 | 1000MHz | 1011.40mW |
| High Activity Concurrency Tests | 4-Core Dhrystone + glmark2 | 1000MHz | 1006.01mW |
| 4-Core Stress-ng + glmark2 | 1000MHz | 999.38mW | |
| 4-Core Stream + glmark2 | 1000MHz | 1078.18mW | |
| Application Demos | Human Machine Interface Demo | 1000MHz | 818.55mW |
| Driver Monitoring System Demo | 1000MHz | 681.11mW |