SPRADG1 February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
There are six SoC Power rails on the AM62x Starter Kits:
| Power Supply | Description |
|---|---|
| VDD_CORE | The power supply for the SoC ARM cores, the CORE_USB and the CORE_CSI supplies. |
| VDDR_CORE | This powers the internal SRAM memory banks of the SoC. |
| VDD_DDR | This rail includes both the SoC DDR4 IO, as well as the power source for the external DRAM part; power consumption on this rail includes consumption from a non-AM62x part. |
| SOC_DVDD1V8 | The 1v8 digital IO rail; this rail powers the OSPI, both MMC0 and 2, and some of the general VDDSHV0 rails |
| SOC_DVDD3V3 | The 3v3 digital IO rail; this rail powers the RGMII, GPMC, MCU general, USB IO, and some of the general VDDSHV0 rails |
| VDDA_1V8 | The SoC analog supply. This rail powers the oscillators, PLLs , and the MCU, USB, CSIRx, and OLDI 1v8 supplies. |
For more information about the VDD power supply rails see the AM62x Starter Kit User's Guide.