SPRADG1 February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
|---|---|---|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 956.26 | 621.24 | 848.26 | 583.27 |
| VDDR_CORE | 0.85V | N/A | N/A | 5.51 | 4.97 |
| VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 74.20 | 76.31 | 58.63 | 58.33 |
| SoC_DVDD1V8 | 1.8V and 3.3V | 70.01 | 72.36 | 104.64 | 105.00 |
| SoC_DVDD3V3 | |||||
| VDDA_CORE | 1.8V | 52.36 | 53.68 | 53.82 | 55.97 |
| Total Power | 1152.84 | 823.58 | 1070.87 | 807.53 |