SPRADG1 February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
| 0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 |
0.75V VDD_CORE LPDDR4 |
||
|---|---|---|---|---|---|
| EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
| VDD_CORE | 0.75V/0.85V | 988.76 | 642.69 | 860.18 | 600.48 |
| VDDR_CORE | 0.85V | N/A | N/A | 6.35 | 5.80 |
| VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 95.91 | 95.90 | 78.75 | 76.44 |
|
SoC_DVDD1V8 |
1.8V and 3.3V | 69.82 | 71.97 | 105.68 | 105.88 |
| SoC_DVDD3V3 | |||||
| VDDA_CORE | 1.8V | 52.47 | 53.61 | 53.81 | 55.85 |
| Total Power | 1206.96 | 864.17 | 924.22 | 844.45 |