SPRADP0 December   2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1List of Acronyms
  5. 2Software Setup
  6. 3Hardware Setup
    1. 3.1 AM263x Connections
    2. 3.2 AM263Px Connections
    3. 3.3 Lauterbach® Connections
  7. 4Building MCU_PLUS_SDK Examples
    1. 4.1 CCS Import And Build
    2. 4.2 Command Line Build
  8. 5CMM Scripts
    1. 5.1 AM263x CMM Script
    2. 5.2 AM263Px CMM Script
  9. 6Flashing SBL Null
    1. 6.1 Using UniFlash tool
    2. 6.2 Using Command Line Python Scripts
  10. 7Debugging with Trace32 Software
  11. 8Summary
  12. 9References

List of Acronyms

  1. ETM - Embedded Trace Macrocell
  2. MCU - MicroController Unit
  3. PRU - Programmable Real-time Unit
  4. SDK - Software Development Kit
  5. SBL - Secondary BootLoader
  6. OSPI - Octal Serial Peripheral Interface
  7. QSPI - Quad Serial Peripheral Interface
  8. GPIO - General Purpose Input Output
  9. IOMUX - Pin Multiplexing
  10. I2C - Inter Integrated Circuit
  11. ROM - Read only memory
  12. CPU - Central Processing Unit