SPRK066 October 2025 F28377D-SEP
The ePWM transient event counts and event cross sections are shown in Table 8-7. Key takeaways from this testing are as follows:
| Test Pattern | LETEFF(MeV·cm2/mg | Ion Type | Transient Type | Event Count | Fluence (# of ions) | Cross Section(Event Count/LETEFF1 |
|---|---|---|---|---|---|---|
| ePWM | 45 | 109Ag | Type 1 | 100 | 9.95 E5 | 1.37 E-4 |
| ePWM | 8.5 | 40Ar | Type 1 | 9 | 9.96 E5 | 4.70 E-6 |
| ePWM | 45 | 109Ag | Type 2 | 62 | 1.01 E6 | 5.93 E-5 |
| ePWM | 8.5 | 40Ar | Type 2 | 12 | 9.96 E5 | 3.26 E-6 |
| ePWM | 45 | 109Ag | Type 3 | 2 | 8.13 E5 | 4.35 E-7 |
| ePWM | 8.5 | 40Ar | Type 3 | 1 | 7.44 E5 | 1.49 E-6 |