SPRUJ09D March 2022 – September 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The AM263x Control Card had various design changes for the E2 revision of the board. The changes are listed below:
Signal | E1 Pin Routing | E2 Pin Routing |
---|---|---|
I2C2_SDA | C7 | B7 |
I2C2_SCL | B7 | C7 |
Select Line | Condition | Function |
---|---|---|
LOW | LIN Selected | A->B1 port |
HIGH | HSEC UART Selected | A->B2 port |
Isolation Buffer Output Pin | Signal Name | Series Termination Resistor Value |
---|---|---|
U45.2 | UART0_RXD | 33Ω |
U49.6 | XDS110_TCK_ISO | 33Ω |
U49.7 | XDS110_TMS_ISO | 33Ω |
U53.2 | XDS110_TDI_ISO | 33Ω |
DC-DC Conversion | E1 Buck Converter | E2 Buck Converter |
---|---|---|
5V->3.3V | TPS54334DRCT | TPS62913RPUR |
3.3V->1.2V | TPS62826DMQR | TPS62913RPUR |
HSEC Pin | E1 Signal | E2 Signal |
---|---|---|
1 | NC | NC |
2 | NC | NC |
3 | TMS | TMS |
4 | NC | NC |
5 | TCK | TCK |
6 | TDO | TDO |
7 | GND | GND |
8 | TDI | TDI |
9 | DAC_OUT | ADC0_AIN0/DAC_OUT |
10 | GND | GND |
11 | ADC0_AIN0_P | ADC0_AIN1/DAC_OUT |
12 | ADC0_AIN0_n | ADC1_AIN0 |
13 | GND | GND |
14 | ADC0_AIN1_p | ADC1_AIN1 |
15 | ADC0_AIN1_n | ADC0_AIN2 |
16 | GND | GND |
17 | ADC0_AIN2_p | ADC0_AIN3 |
18 | ADC0_AIN2_n | ADC1_AIN2 |
19 | GND | GND |
20 | ADC1_AIN0_p | ADC1_AIN3 |
21 | ADC1_AIN0_n | ADC0_AIN4 |
22 | GND | GND |
23 | ADC1_AIN1_p | ADC0_AIN5 |
24 | ADC1_AIN1_n | ADC1_AIN4 |
25 | ADC1_AIN2_p | ADC4_AIN0/ADC_CAL0 |
26 | ADC1_AIN2_n | ADC1_AIN5 |
27 | ADC2_AIN0_p | ADC4_AIN1/ADC_CAL1 |
28 | ADC2_AIN0_n | ADC3_AIN0 |
29 | GND | GND |
30 | ADC2_AIN1_p | ADC3_AIN1 |
31 | ADC2_AIN1_n | ADC2_AIN0 |
32 | NC | GND |
33 | ADC2_AIN2_p | ADC2_AIN1 |
34 | ADC2_AIN2_n | ADC3_AIN2 |
35 | GND | GND |
36 | ADC3_AIN0_p | ADC3_AIN3 |
37 | ADC3_AIN0_n | ADC2_AIN2 |
38 | GND | GND |
39 | ADC3_AIN1_p | ADC2_AIN3 |
40 | ADC3_AIN1_n | ADC3_AIN4 |
41 | NC | NC |
42 | ADC3_AIN2_p | ADC3_AIN5 |
43 | ADC_VREFLO | GND |
44 | NC | NC |
45 | ADC_VREFhi | ADC_VREFH |
ADC0 | AIN0p | AIN0n | AIN1p | AIN1n | AIN2p | AIN2n |
ADC1 | AIN0p | AIN0n | AIN1p | AIN1n | AIN2p | AIN2n |
ADC2 | AIN0p | AIN0n | AIN1p | AIN1n | AIN2p | AIN2n |
ADC3 | AIN0p | AIN0n | AIN1p | AIN1n | AIN2p | GND |
ADC4 | GND | GND | GND | GND | GND | GND |
ADC0 | AIN0 | AIN1 | AIN2 | AIN3 | AIN4 | AIN5 |
ADC1 | AIN0 | AIN1 | AIN2 | AIN3 | AIN4 | AIN5 |
ADC2 | AIN0 | AIN1 | AIN2 | AIN3 | GND | GND |
ADC3 | AIN0 | AIN1 | AIN2 | AIN3 | AIN4 | AIN5 |
ADC4 | AIN0 | AIN1 | GND | GND | GND | GND |
MUX_SEL Signal | Condition | Function | Description |
---|---|---|---|
ADC1_MUX_SEL | SEL Signal HIGH | S1A->D1 | route HSEC_ADC0_AIN0 to AM263 |
S2A->D2 | route HSEC_ADC0_AIN1 to AM263 | ||
SEL Signal LOW | S1B->D1 | route HSEC_DAC_OUT to AM263 | |
S2B->D2 | route HSEC_DAC_OUT to AM263 | ||
ADC2_MUX_SEL | SEL Signal HIGH | S1A->D1 | route HSEC_ADC4_AIN0 to AM263 |
S2A->D2 | route HSEC_ADC4_AIN1 to AM263 | ||
SEL Signal LOW | S1B->D1 | route ADC_CAL0 to AM263 | |
S2B->D2 | route ADC_CAL0 to AM263 |
E1 ESD Pin | E1 Signal | E2 ESD Pin | E2 Signal |
---|---|---|---|
U26.1 | HSEC_ADC0_AIN0_P | U35.1 | HSEC_ADC0_AIN0/DAC_OUT |
U26.2 | GND | U35.2 | GND |
U26.3 | HSEC_ADC0_AIN0_N | U35.3 | HSEC_ADC0_AIN1/DAC_OUT |
U26.4 | HSEC_ADC0_AIN1_N | U35.4 | HSEC_ADC4_AIN0/ADC_CAL0 |
U26.5 | VDDA_IO_1V8 | U35.5 | VDDA_IO_3V3 |
U26.6 | HSEC_ADC0_AIN1_P | U35.6 | HSEC_ADC4_AIN1/ADC_CAL1 |
U27.1 | HSEC_ADC0_AIN2_P | U36.1 | HSEC_ADC1_AIN0 |
U27.2 | GND | U36.2 | GND |
U27.3 | HSEC_ADC0_AIN2_N | U36.3 | HSEC_ADC1_AIN1 |
U27.4 | HSEC_ADC1_AIN0_N | U36.4 | HSEC_ADC0_AIN3 |
U27.5 | VDDA_IO_1V8 | U36.5 | VDDA_IO_3V3 |
U27.6 | HSEC_ADC1_AIN0_P | U36.6 | HSEC_ADC0_AIN2 |
U28.1 | HSEC_ADC1_AIN1_P | U37.1 | HSEC_ADC2_AIN0 |
U28.2 | GND | U37.2 | GND |
U28.3 | HSEC_ADC1_AIN1_N | U37.3 | HSEC_ADC2_AIN1 |
U28.4 | HSEC_ADC1_AIN2_N | U37.4 | HSEC_ADC0_AIN5 |
U28.5 | VDDA_IO_1V8 | U37.5 | VDDA_IO_3V3 |
U28.6 | HSEC_ADC1_AIN2_P | U37.6 | HSEC_ADC0_AIN4 |
U29.1 | HSEC_ADC2_AIN0_P | U38.1 | HSEC_ADC3_AIN0 |
U29.2 | GND | U38.2 | GND |
U29.3 | HSEC_ADC2_AIN0_N | U38.3 | HSEC_ADC3_AIN1 |
U29.4 | HSEC_ADC2_AIN1_N | U38.4 | HSEC_ADC3_AIN3 |
U29.5 | VDDA_IO_1V8 | U38.5 | VDDA_IO_3V3 |
U29.6 | HSEC_ADC2_AIN1_P | U38.6 | HSEC_ADC3_AIN2 |
U30.1 | HSEC_ADC2_AIN2_P | U39.1 | HSEC_ADC3_AIN4 |
U30.2 | GND | U39.2 | GND |
U30.3 | HSEC_ADC2_AIN2_N | U39.3 | HSEC_ADC3_AIN5 |
U30.4 | HSEC_ADC3_AIN0_N | U39.4 | HSEC_ADC2_AIN3 |
U30.5 | VDDA_IO_1V8 | U39.5 | VDDA_IO_3V3 |
U30.6 | HSEC_ADC3_AIN0_P | U39.6 | HSEC_ADC2_AIN2 |
U31.1 | HSEC_ADC3_AIN1_P | U40.1 | HSEC_ADC1_AIN2 |
U31.2 | GND | U40.2 | GND |
U31.3 | HSEC_ADC3_AIN1_N | U40.3 | HSEC_ADC1_AIN3 |
U31.4 | HSEC_ADC3_AIN2_P | U40.4 | HSEC_ADC1_AIN4 |
U31.5 | VDDA_IO_1V8 | U40.5 | VDDA_IO_3V3 |
U31.6 | NC | U40.6 | HSEC_ADC1_AIN5 |