SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The µDMA Channel 7 is dedicated to transfer ADC samples from the ADC FIFO. Use the sequence that follows to set up a µDMA transfer:
The AUX_ADC_IRQ event sets when the µDMA completes data block transfer. AUX_ADC_IRQ is mapped to System CPU interrupt line 32 (for further description, see EVENT:CPUIRQSEL32 in Section 6.7.2).
This event will also set when the ADC FIFO either overflows or underflows, as indicated by AUX_ANAIF:ADCFIFOSTAT.