SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The TDC state machine shown in Figure 20-15 controls and monitors the TDC conversion process. The TDC state machine has the following user interfaces:
The TDC state machine performs the conversion based on the configuration of the following:
Section 20.4.5.2.1 through Section 20.4.5.2.6 explain the interfaces and configuration.