SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Internal audio clock source must be selected for both the I2S module and the PRCM module:
The setting for the PRCM:I2SCLKCTL.SMPL_ON_POSEDGE register specifies on which edge of BCLK the WCLK signal shall be sampled. This setting must be equal to the setting for the I2S:AIFFMTCFG.SMPL_EDGEregister.
The MCLK, BCLK, WCLK frequencies, and WCLK duty cycle are configured as follows:
The signal generation of the clock signals MCLK, BCLK, and WCLK must be enabled by setting PRCM:I2SCLKCTL.EN = 1. The MCLK, BCLK, and WCLK signals are static low when PRCM:I2SCLKCTL.EN = 0.