SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The flexibility of the power management of the CC13x2 and CC26x2 device platform allows many different configurations to achieve a low-power application. This section describes the power modes, as defined by TI-RTOS, which cover a range of power-saving modes (from low-power savings with fast-cycling time to high-power savings with long-cycling time).
Table 8-5 provides an overview of the power modes defined in TI-RTOS.
Mode | Software Configurable Power Modes | Reset Pin Held | |||
---|---|---|---|---|---|
Active | Idle | Standby | Shutdown | ||
System CPU | Active | Off | Off | Off | Off |
System SRAM | On | On | Retained | Off | Off |
Register retention(1) | Full | Full | Partial | No | No |
VIMS_PD (flash) | On | Available | Off | Off | Off |
RFCORE_PD (radio) | Available | Available | Off | Off | Off |
SERIAL_PD | Available | Available | Off | Off | Off |
PERIPH_PD | Available | Available | Off | Off | Off |
Sensor controller | Available | Available | Available | Off | Off |
Supply system | On | On | Duty-cycled | Off | Off |
High-speed clock | XOSC_HF or HPOSC or RCOSC_HF | XOSC_HF or HPOSC or RCOSC_HF | Off | Off | Off |
Medium-speed clock | RCOSC_MF | RCOSC_MF | RCOSC_MF available | Off | Off |
Low-speed clock | XOSC_LF or RCOSC_LF | XOSC_LF or RCOSC_LF | XOSC_LF or RCOSC_LF | Off | Off |
Wakeup on RTC | Available | Available | Available | Off | Off |
Wakeup on pin edge | Available | Available | Available | Available | Off |
Wakeup on reset pin | Available | Available | Available | Available | Available |
Brown Out Detect (BOD) | Active | Active | Partial(2) | Off | N/A |
Power On Reset (POR) | Active | Active | Active | Active | N/A |