SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The I/O controller configures I/O pins and maps peripheral signals to physical pins (DIOx) on the CC13x2 and CC26x2 device packages and the RSIP/PSIP modules. This chapter explains the I/O controller function and gives a few examples on how to map peripheral functions to the pins chosen by the user.
Several similar terms are defined as follows:
Eight of these DIOs also have analog capabilities. The device-specific data sheet provides the mapping between DIO and pins for the different packages.