SWRA370A September 2011 – December 2025 CC1100 , CC1101 , CC2500 , CC2510 , CC2520 , CC2530 , CC2530-RF4CE , CC2540 , CC2540T , CC2541 , CC2541-Q1
Purpose: To verify that the PSD of the DUT is able to conform to stated conformance limits.
Pass Condition: Refer to the respective standards document. Table 8-9 shows an example for the IEEE 802.15.4 standards requirements. Figure 7-4 illustrates the requirements.
Figure 7-4 Power
Spectral Density Mask Requirements| Frequency | Relative Limit | Absolute Limit |
|---|---|---|
| |f - fc | > 3.5 MHz | -20 dB | -30 dBm |
Test Environment: Figure 7-5 shows the test setup.
Figure 7-5 Power
Spectral Density Mask Test Setup Diagram
Figure 7-6 Power
Spectral Density Mask Test Bench Setup
Figure 7-7 Spectrum
Analyzer Output from Power Spectral Density Mask TestProcedure:
| PSD Relative Limit (%) | Design Specification (%) | Pass/Fail? | |||
|---|---|---|---|---|---|
| Freq 1 (MHz) | Freq 2 (MHz) | Freq 3 (MHz) | |||
| 1 | |||||
| 2 | |||||