SWRA370A September 2011 – December 2025 CC1100 , CC1101 , CC2500 , CC2510 , CC2520 , CC2530 , CC2530-RF4CE , CC2540 , CC2540T , CC2541 , CC2541-Q1
Purpose: To verify that the center frequency offset is within limits.
Pass Condition: See respective standards document for specifications and pass conditions.
Test Condition: Figure 7-13 shows the setup for transmission center frequency offset testing.
Figure 7-13 Transmission Center Frequency Offset Test Setup Diagram
Figure 7-14 Transmission Center Frequency Offset Test Bench Setup With A SMA Connector
Figure 7-15 Transmission Center Frequency Offset Test Bench Setup With An Antenna
Figure 7-16 Spectrum
Analyzer Output from Transmission Center Frequency Offset TestProcedure:
| Channel | Frequency | Frequency Offset | Design Specification (ppm) | Pass/Fail? | |
|---|---|---|---|---|---|
| 1 | |||||
| 2 | |||||
| 3 |