SWRA466E February 2015 – August 2024 CC1310 , CC1310 , CC1311P3 , CC1311P3 , CC1311R3 , CC1311R3 , CC1312PSIP , CC1312PSIP , CC1312R7 , CC1312R7 , CC1314R10 , CC1314R10 , CC1352P , CC1352P , CC1352P7 , CC1352P7 , CC1352R , CC1352R , CC1354P10 , CC1354P10 , CC1354R10 , CC1354R10 , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2651P3 , CC2651P3 , CC2651R3 , CC2651R3 , CC2651R3SIPA , CC2651R3SIPA , CC2652P , CC2652P , CC2652P7 , CC2652P7 , CC2652PSIP , CC2652PSIP , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP , CC2674R10 , CC2674R10
The customer configuration area for CC13x4 and CC26x4 is called CCFG and is located outside of the main flash. The CC13x4 and CC26x4 devices all have a flash size of 1MB. The CC13x4 and CC26x4 devices CCFG are memory mapped with read access to address 0x5000.0000. A 32-bit field in the CCFG configures the bootloader and backdoor functionality (byte offset 0x0028). The CCFG can be modified through the Device Configuration view in SysConfig when using Code Composer Studio.
Table 2-6 shows the structure of the bootloader configuration field. The configuration structure is little endian, meaning that the least significant byte is at the lowest address.
| Bit | Field | Value | Description | Byte Offset |
Default Value |
|---|---|---|---|---|---|
| 31:24 | BOOTLOADER_ENABLE | Enable and disable bootloader | 0x002B | 0xC5 | |
| 0xC5 | Bootloader enabled | ||||
| Any other value | Bootloader disabled | ||||
| 23:17 | RESERVED | 0 | 0x002A | 0b111 1111 | |
| 16 | BL_LEVEL | Sets the active level of the selected pin | 0x002A | 1 | |
| 0 | Active low | ||||
| 1 | Active high | ||||
| 15:8 | BL_PIN_NUMBER(1) | The number of the I/O pin that is level checked if the bootloader backdoor is enabled. | 0x0029 | 0xFF | |
| 7:0 | BL_ENABLE | Enables and disables the bootloader backdoor | 0x0028 | 0xFF | |
| 0xC5 | Bootloader enabled | ||||
| Any other value | Bootloader disabled |