SLAA322D August   2006  – July 2017

 

  1.   MSP430rep%#8482; 32-kHz Crystal Oscillators
    1.     Trademarks
    2. 1 The 32-kHz Crystal Oscillator
      1. 1.1 The Crystal
      2. 1.2 The Oscillator
    3. 2 Crystal Selection
      1. 2.1 Effective Load Capacitance
      2. 2.2 ESR Value
      3. 2.3 Tolerance
      4. 2.4 Start-up Time
    4. 3 PCB Design Considerations
    5. 4 Testing the Crystal Oscillator
      1. 4.1 Oscillator Frequency vs Load Capacitance
      2. 4.2 Negative Resistance Method
      3. 4.3 Relationship Between Crystal ESR and Safety Factor
    6. 5 Crystal Oscillator in Production
      1. 5.1 PCB Material, Quality, and Cleaning
      2. 5.2 Soldering and Contact Impedance
      3. 5.3 Environmental Influences, Temperature, and Humidity
      4. 5.4 Device-Specific Features to Support Better Start-up Behavior
    7. 6 Hardware Troubleshoot for Crystal-Oscillator Start-up in Production
    8. 7 References
  2.   Revision History

MSP430™ 32-kHz Crystal Oscillators

Selection of the right crystal, correct load circuit, and proper board layout are important for a stable crystal oscillator. This application report summarizes crystal oscillator function and explains the parameters to select the correct crystal for ultra-low-power operation of an MSP430™ MCU. In addition, hints and examples for correct board layout are given. The document also contains detailed information on the possible oscillator tests to ensure stable oscillator operation in mass production.

For additional information about the factors that influence the accuracy of the low-frequency oscillator, see MSP430™ LFXT1 Oscillator Accuracy.