DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-121 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Flash build version – patch LSByte |
| Byte 2 | Flash build version – patch MSByte |
| Byte 3 | Flash build version – Minor |
| Byte 4 | Flash build version – Major |
The user specifies a version number for the controller flash build in the format specified by this command. This command allows the user to read back this version information.