DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-116 describes the return parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:4) | Reserved |
| b(3:0) | Controller device ID |
The controller device ID are decoded using Table 3-117.
| Controller Device ID | Device Number | Application |
|---|---|---|
| 00h | DLPC3430 | Embedded (SD) |
| 01h | DLPC3433 | Embedded (SD) |
| 02h | DLPC3432 | Embedded (SD) |
| 04h | DLPC3435 | Standalone (SD) |
| 05h | DLPC3438 | Standalone (SD) |
Unused controller device ID values are reserved.