DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-92 describes the return parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7) | Pillar-box border color source:
|
| b(6:3) | Reserved |
| b(2:0) | Display border color:
|
For the special case of a pillar box image (see Figure 3-18), the user can use the border color defined by the Write Border Color command.