DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-39 describes the write parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:0) | Look number |
In this product, a Look typically specifies a target white point. The number of Looks available may be limited by the available space in flash memory.
This command allows the host to select a Look (target white point) from a number of Looks stored in flash.
Looks are specified in this byte by an enumerated value (such as 0,1,2,3). There must always be at least one Look, with an enumerated value of 0.
There are two other items that the host must specify when determining a white point. These are: