DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-120 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | LSByte |
| Byte 2 | MSByte |
Figure 3-20 shows the bit order and definition for the signed magnitude system temperature data, which will be returned in degrees C. The unspecified msbits (bits 15:12) will be set to ‘0’.
Figure 3-20 Bit Order and Definition for System Temperature