DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
| Byte 1 | Operating Mode |
|---|---|
| 00h | External Video Mode |
| 01h | Test Pattern Generator Mode |
| 02h | Splash Screen Mode |
| 03h - FFh | Reserved |
This command works in all operating modes and has no effect on the current system configuration.