DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-30 describes the write parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| Parameter Byte | |
|---|---|
| b(7:3) | Reserved |
| b(2) | Short axis image flip:
|
| b(1) | Long axis image flip:
|
| b(0) | Image rotation (for portrait source only):
|
Figure 3-11 shows the result of non-rotation and rotation of a portrait source. If a portrait image is not rotated, it is centered and padded with black bars.
Figure 3-11 Rotation
and Non-Rotation of Portrait SourceLandscape images typically must not be rotated, but the system allows this as it may be appropriate for some situations or configurations. The user is responsible for determining if the result is acceptable.
Image rotation is allowed while keystone correction is enabled, though it may not be appropriate for all situations or configurations. The user is responsible for determining if the result is acceptable.
Figure 3-12 Long-Axis
FlipFigure 3-13 shows the short-axis flip.
Figure 3-13 Short-Axis Flip