DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
A typical TI DLP®Pico ™ chipset consists of the controller, the PMIC, and the DMD. The DMD and PMIC are controlled by the DLPC343x controller. An example system is shown in Figure 1-1. The controller communicates with the outside world with I2C commands.
Figure 1-1 Typical Simplified Application Schematic