DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-65 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Red LED current parameter (LSByte) |
| Byte 2 | Red LED current parameter (MSByte) |
| Byte 3 | Green LED current parameter (LSByte) |
| Byte 4 | Green LED current parameter (MSByte) |
| Byte 5 | Blue LED current parameter (LSByte) |
| Byte 6 | Blue LED current parameter (MSByte) |
See Write RGB LED Current (54h) for a detailed description of the return parameters.
Unused most significant bits are set to 0.