SBAU358A November 2020 – June 2025 AFE10004
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| B1 | 1 | Standard Banana Jack, insulated, 10A, blue | 571-0200 | 571-0200 | DEM Manufacturing | |
| B2 | 1 | Standard Banana Jack, insulated, 10A, green | 571-0400 | 571-0400 | DEM Manufacturing | |
| B3 | 1 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
| B4 | 1 | Standard Banana Jack, insulated, 10A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
| B5 | 1 | Standard Banana Jack, insulated, 10A, yellow | 571-0700 | 571-0700 | DEM Manufacturing | |
| C1, C2, C5 | 3 | 4.7µF | CAP, CERM, 4.7µF, 16V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
| C3, C4, C6, C7, C8, C10, C11, C12, C15 | 9 | 0.1µF | CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 0603 | 06035C104K4Z4A | AVX |
| C9 | 1 | 0.47µF | CAP, CERM, 0.47µF, 25V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E474KA12D | MuRata |
| C13, C14 | 2 | 20pF | CAP, CERM, 20pF, 100V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A200JAT2A | AVX |
| C100, C101, C102, C103 | 4 | 1µF | CAP, CERM, 1µF, 50V, +/- 10%, X7R, 0603 | 0603 | UMK107AB7105KA-T | Taiyo Yuden |
| C200 | 1 | 100pF | CAP, CERM, 100pF, 10V, +/- 10%, X7R, 0603 | 0603 | 0603ZC101KAT2A | AVX |
| C300, C301, C302, C303 | 4 | 10µF | CAP, CERM, 10µF, 25V, +/- 10%, X7R, 1210 | 1210 | GRM32DR71E106KA12L | MuRata |
| C400, C401, C402, C403 | 4 | 4.7µF | CAP, CERM, 4.7µF, 25V, +/- 10%, X5R, 0805 | 0805 | C0805C475K3PACTU | Kemet |
| C500, C501, C502, C503 | 4 | 0.01µF | CAP, CERM, 0.01µF, 50V, +/- 5%, X7R, 0603 | 0603 | C0603C103J5RACTU | Kemet |
| D1, D2, D3 | 3 | 150V (Typ) Clamp Ipp Tvs Diode Surface Mount 0603 (1608 Metric) | 0603 | PGB1010603MRHF | Littelfuse Inc | |
| F1 | 1 | Fuse, 0.5A, 50VDC, SMD | 0603 | SF-0603F050-2 | Bourns | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips pan head | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1 | 1 | Header, 100mil, 9x2, Gold, TH | 9x2 Header | TSW-109-07-G-D | Samtec | |
| J2, J9, J10 | 3 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| J3 | 1 | Header, 100mil, 8x2, Gold, TH | 8x2 Header | TSW-108-07-G-D | Samtec | |
| J4, J7 | 2 | Header, 100mil, 3x2, Gold, TH | Sullins 100mil, 2x3, 230 mil above insulator | PBC03DAAN | Sullins Connector Solutions | |
| J5 | 1 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |
| J8, J11 | 2 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| J12 | 1 | Header, 100mil, 7x2, Gold, TH | 7x2 Header | TSW-107-07-G-D | Samtec | |
| J13 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | Micro-USB B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
| L1 | 1 | 600Ω | Ferrite Bead, 600Ω at 100MHz, 1A, 0603 | 0603 | 782633601 | Wurth Elektronik |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| Q1 | 1 | 40V | Transistor, PNP, 40V, 0.2A, SOT-23 | SOT-23 | MMBT3906-7-F | Diodes Inc. |
| R2, R4, R5, R7 | 4 | 0Ω | RES, 0Ω, 5%, 0.063W, 0402 | 0402 | RC0402JR-070RL | Yageo America |
| R9 | 1 | 10kΩ | 10kΩ ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film | 0603 | CRT0603-BY-1002ELF | Bourns Inc. |
| R10, R11 | 2 | 10Ω | RES, 10Ω, 1%, 0.1W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
| R12 | 1 | 12kΩ | RES, 12kΩ, 1%, 0.1W, 0603 | 0603 | RC0603FR-0712KL | Yageo |
| R13 | 1 | 47kΩ | RES, 47kΩ, 1%, 0.1W, 0603 | 0603 | RC0603FR-0747KL | Yageo |
| R14 | 1 | 1MΩ | RES, 1MΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FG1M00 | Stackpole Electronics Inc |
| R15 | 1 | 0Ω | RES, 0Ω, 5%, 0.1W, 0603 | 0603 | RC0603JR-070RL | Yageo |
| R17, R300, R301, R302 | 4 | 2kΩ | RES, 2kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-072KL | Yageo America |
| R200, R201, R202, R203, R204 | 5 | 20kΩ | RES, 20kΩ, 1%, 0.1W, 0603 | 0603 | RC0603FR-0720KL | Yageo America |
| R400, R401 | 2 | 49.9Ω | RES, 49.9Ω, 1%, 0.1W, 0603 | 0603 | RC0603FR-0749R9L | Yageo America |
| SH1, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10, SH11, SH12, SH13 | 12 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
| TP1, TP2, TP3, TP16 | 4 | Test Point, Multipurpose, White, TH | White Multipurpose Test point | 5012 | Keystone | |
| TP4, TP5, TP6, TP7, TP8 | 5 | Test Point, Multipurpose, Black, TH | Black Multipurpose Test point | 5011 | Keystone Electronics | |
| TP9, TP10, TP11, TP12, TP13, TP14, TP15 | 7 | Test Point, Multipurpose, Red, TH | Red Multipurpose Test point | 5010 | Keystone Electronics | |
| U1 | 1 | Four-channel, Temperature Compensation DACs with Integrated EEPROM and Output Switches, RGE0024H (VQFN-24) | RGE0024H | AMC7904RGER | Texas Instruments | |
| U2 | 1 | 500mA, Low IQ, Small Size, Low Dropout Regulator, DBV0005A (SOT-23-5) | DBV0005A | TLV75533PDBVR | Texas Instruments | |
| U3 | 1 | Single Output Low Input Voltage Requirement LDO, 150mA, Fixed 1.8V Output, 1.8V to 5.5V Input, with Low IQ, 5-pin SOT-23 (DBV), –40 to 125°C, Green (RoHS and no Sb/Br) | DBV0005A | TPS72118DBVR | Texas Instruments | |
| U4, U7 | 2 | Automotive 4-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs, and Tri-State Outputs | UQFN12 | TXU0304RUT | Texas Instruments | |
| U5 | 1 | Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 | VQFN-56 | FT4232H-56Q-TRAY | FTDI | |
| U6 | 1 | 4-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs, and Tri-State Outputs | UQFN12 | TXU0104RUT | Texas Instruments | |
| U8 | 1 | Automotive Catalog Single Buffer/Driver With Open-Drain Output, DBV0005A (SOT-23-5) | DBV0005A | SN74LVC1G07QDBVRQ1 | Texas Instruments | |
| Y1 | 1 | Crystal, 12MHz, 18pF, SMD | ABM3 | ABM3-12.000MHZ-B2-T | Abracon Corporation | |
| J6, J14, J15, J16, J17 | 0 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity |