SBAU358A November 2020 – June 2025 AFE10004
Figure 2-1 shows the AFE10004EVM configured for negative output-range operation.
Jumper J10 (VDD-VCC) is unpopulated because VCC is required to be at 0V and VDD requires 5V to be supplied.
Jumper J9 (USB 5V-VDD) is shunted to allow the USB to provide the 5V for VDD. To source VDD externally, remove this jumper.
Jumper J11 (VCC-GND-VSS) is populated in the 1-2 position, grounding the VCC supply.
The USB supplies the required current for the isolated VDD supply.