SCASE78A April 2025 – September 2025 TPUL2G123-Q1
PRODUCTION DATA
The TPUL2G123-Q1 contains a simple state machine as shown in the Figure 7-2 with only three states: ready, discharge, monitor.
In the ready state, the TPUL2G123-Q1 shorts the RC pin to VCC and holds the digital output inactive.
When triggered, the state machine changes to the discharge state. The digital output is immediately set to active and the device internally shorts the RC pin to ground, discharging the external timing capacitor.
The state machine changes from the discharge state to the monitor state when the RC pin reaches the low reference voltage (Vrefl = 0.25VCC). The RC pin is then set to high impedance, allowing the external timing circuit to naturally charge the timing capacitor back to VCC. When the RC voltage reaches the high reference voltage (Vrefh = 0.69VCC), the state machine returns to the ready state.
| State Name | Inputs | Outputs(1) | |||||
|---|---|---|---|---|---|---|---|
| Trigger | VRC ≤ Vrefl | VRC ≥ Vrefh | CLR | RC | Q | Q | |
| Ready | Discharge | Ready | Ready | Ready | H | L | H |
| Discharge | Discharge | Monitor | Discharge | Ready | L | H | L |
| Monitor | Discharge | Monitor | Ready | Ready | Z | H | L |