SCASE78A April 2025 – September 2025 TPUL2G123-Q1
PRODUCTION DATA
The TPUL2G123-Q1 includes an internal power-on reset (POR) circuit that prevents erroneous triggers from occurring during startup. There are details on the supply ramp requirements provided in Latching Logic with Known Power-Up State. Normal operation can be started after the startup time (tstartup) has expired per the Timing Requirements table. While active, the POR circuit holds the TPUL2G123-Q1 in the Ready state.