SCASE78A April 2025 – September 2025 TPUL2G123-Q1
PRODUCTION DATA
The TPUL2G123-Q1 device contains two independent RC configurable retriggerable monostable multivibrators designed for 1.5V to 5.5V operation. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of two ≅ R × C.
This device features three trigger inputs, allowing for rising edge (T) or falling edge (T) triggers and a clear input (CLR) that can be used asynchronously to stop an active output pulse. All trigger inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.
| PART NUMBER |
PACKAGE (1) | PACKAGE SIZE(2) |
BODY SIZE |
|---|---|---|---|
| TPUL2G123-Q1 | PW (TSSOP, 16) |
5mm × 6.4mm | 5 × 4.4mm |