SCASE78A April 2025 – September 2025 TPUL2G123-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns.
The outputs are measured individually with one input transition per measurement.

Figure 6-3 Voltage Waveforms, Setup
and Hold Times
Figure 6-2 Voltage Waveforms, Pulse
Duration