SCASE78A April 2025 – September 2025 TPUL2G123-Q1
PRODUCTION DATA
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PTPUL2G123PWRQ1 | PW | TSSOP | 16 | 3000 | 330 | 12.4 | 6.90 | 5.60 | 1.60 | 8 | 9.10 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PTPUL2G123PWRQ1 | PW | TSSOP | 16 | 3000 | 353 | 353 | 32 |