SCASE78A April 2025 – September 2025 TPUL2G123-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | CONDITION | VCC | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| twi | Pulse duration | Any trigger input | 1.5V | 18.2 | ns | |
| 1.8V ± 0.15V | 9.9 | |||||
| 2.5V ± 0.2V | 7.8 | |||||
| 3.3V ± 0.3V | 5.8 | |||||
| 5V ± 0.5V | 4.1 | |||||
| tsu | Setup time between trigger inputs | T low before T↑ or CLR↑ | 1.5V | 9.6 | ns | |
| 1.8V ± 0.15V | 8 | |||||
| 2.5V ± 0.2V | 6.9 | |||||
| 3.3V ± 0.3V | 6.6 | |||||
| 5V ± 0.5V | 6.5 | |||||
| T high before T↓ or CLR↑ | 1.5V | 5 | ns | |||
| 1.8V ± 0.15V | 5 | |||||
| 2.5V ± 0.2V | 5 | |||||
| 3.3V ± 0.3V | 5 | |||||
| 5V ± 0.5V | 5 | |||||
| CLR high before T↓ or T↑ | 1.5V | 9.2 | ns | |||
| 1.8V ± 0.15V | 7.8 | |||||
| 2.5V ± 0.2V | 6.7 | |||||
| 3.3V ± 0.3V | 6.5 | |||||
| 5V ± 0.5V | 6.4 | |||||
| th | Hold time | Any trigger input | 1.5V | 9.3 | ns | |
| 1.8V ± 0.15V | 7.8 | |||||
| 2.5V ± 0.2V | 6.7 | |||||
| 3.3V ± 0.3V | 6.5 | |||||
| 5V ± 0.5V | 6.4 | |||||
| trr(1) | Retrigger time | Any trigger input, Cext = 100pF | 1.5V | 240 | ns | |
| 1.8V ± 0.15V | 184 | |||||
| 2.5V ± 0.2V | 93 | |||||
| 3.3V ± 0.3V | 66 | |||||
| 5V ± 0.5V | 46 | |||||
| Any trigger input, Cext = 0.1µF | 1.5V | 54 | µs | |||
| 1.8V ± 0.15V | 44 | |||||
| 2.5V ± 0.2V | 26 | |||||
| 3.3V ± 0.3V | 20 | |||||
| 5V ± 0.5V | 15 | |||||
| Any trigger input, Cext = 10µF | 1.5V | 5.4 | ms | |||
| 1.8V ± 0.15V | 4.3 | |||||
| 2.5V ± 0.2V | 2.5 | |||||
| 3.3V ± 0.3V | 1.9 | |||||
| 5V ± 0.5V | 1.4 | |||||
| tstartup(2) | Startup time | 1.5V to 5.5V | 0 | µs |