SCAU061 August   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 CDCLVP111-SEP Clock Mux Selection
    2. 2.2 CDCLVP111-SEP EVM Input Biasing
    3. 2.3 CDCLVP111-SEP EVM Output Termination
    4. 2.4 Assembly Instructions
      1. 2.4.1 CDCLVP111-SEP Setup and Quick Test
        1. 2.4.1.1 Power Supply Setup
  8. 3Hardware Design Files
    1. 3.1 CDCLVP111-SEP EVM Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)

Description

This user’s guide provides an overview of the evaluation module (EVM) including hardware features to be considered while using this module. This manual is applicable to the CDCLVP111-SEP EVM. The EVM provides a platform for evaluating the clock buffer under various voltage and bias configurations.