SCAU061 August 2025
The CDCLVP111-SEP is a high performance, space grade 1 to 10 LVPECL buffer with selectable input. The device runs from 3.3V and 2V supplies to allow for VCC-to-VEE operation. CDCLVP111-SEP has a selectable differential input through CLK_SEL and a reference voltage output that allows for a single-ended input by biasing the unused input pin. The device supports frequencies from DC to 3.5GHz, has additive jitter less than 1ps, and has propagation delay less than 355ps. CDCLVP111-SEP supports defense, aerospace, and medical applications, and is available in a military version that supports temperatures from -55°C to 125°C. This device is fabricated in Texas Instruments' advanced RF-SIGE process and is available in a 36-lead 9.08mm × 9.08mm HFG ceramic package