SCDS436A September 2023 – December 2024 TMUX9616 , TMUX9616N
PRODUCTION DATA
The TMUX9616x is a 16-channel low harmonic distortion, low resistance, low capacitance, high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 16 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device can support high voltage supplies and signals up to ±110V. It comes in popular, pin-to-pin (P2P) 48-pin QFP package for 16CH SPST multiplexers. This makes TMUX9616x a great replacement in an existing design with fixed foot print, where improvement is needed on harmonic distortion performance of the system. Also, TMUX9616x a great solution any time the application may require a leaded package.