SCDS436A September   2023  – December 2024 TMUX9616 , TMUX9616N

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics: TMUX9616
    6. 5.6 Switching Characteristics: TMUX9616
    7. 5.7 Digital Timings: TMUX9616
    8. 5.8 Timing Diagrams
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Off-Leakage Current
    2. 6.2 Device Turn On/Off Time
    3. 6.3 Off Isolation
    4. 6.4 Inter-Channel Crosstalk
    5. 6.5 Output Voltage Spike
    6. 6.6 Switch DC Offset Voltage
    7. 6.7 Isolation Diode Current
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Wide Input Signal Range (up to ±110 V, 220 VPP)
      2. 7.3.2 Bidirectional Operation
      3. 7.3.3 Device Digital Logic Control
      4. 7.3.4 Latch-Up Immunity by Device Construction
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Mode
      2. 7.4.2 Device Power Up
    5. 7.5 Device Logic Table
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

Figure 8-1 shows a system configuration found in a variety of ultrasound applications. The TX7516 has two supply rails A (PHV_A/MHV_A) and B (PHV_B/MHV_B) that enable switching between multiple TX levels for 3-Level mode, and also enable transmitting 5-Level mode. Each supply channel (A or B) can both provide up to 2 A output current, and the two channels can be operated in parallel for a 4 A output mode. Two TX7516 are used to provide 32 TX channels, and eight TMUX9616x are used to multiplex the 32 TX channels to the 128 PZT elements (4:1 mux configuration). Supply A will transmit at ±100 V, and supply B will transmit ±60 V.

A very important system level requirement for good image quality is to target ≥40 dB for both HD2PC and HD1PC (harmonic distortion pulse cancellation). The entire system, including both the TX7516 pulser and TMUX9616x mux, must output a TX signal at ≥40 dB. TX7516 is a pulser with excellent output signal performance, performing higher than the ≥40 dB target. Additionally, TMUX9616x is an excellent multiplexer, having minimal and in many cases negligible impact on the HD2PC/HD1PC performance, keeping the output signal performance high for good image quality while also allowing to increase the number of PZT elements in the system without increasing the number of pulser TX channels.

An example system use case using the TX7516EVM with the TMUX9616x EVM was performed first with the TMUX9616x removed and replaced with a pass through connection. Second, the same system level use case was performed by removing the pass through connection and adding the TMUX9616x back into the signal path. For a ±100 V pulser supply in this system use case, transmitting in 3-level mode with 5 cycles at 5 MHz with a 100 Ω || 100 pF test load, TX7516 alone performed with an HD2PC of 49 dB and an HD1PC of 67 dB. For the same use case, adding in TMUX9616x into the signal path, the system performed with an HD2PC of 54 dB and an HD1PC of 60 dB. Therefore, in this use case the TMUX9616x has negligible impact on the system level HD2PC/HD1PC performance; TX7516, by itself, and TX7516 with TMUX9616x in its signal path perform at an HD2PC/HD1PC performance level well above 40 dB.

For more details on the HD2PC and HD1PC performance of TX7516 and TMUX9616x across multiple supply levels, see the Application Curves. Additionally, some example use cases are plotted in the time domain and frequency domain for observation.