SCDS436A September   2023  – December 2024 TMUX9616 , TMUX9616N

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics: TMUX9616
    6. 5.6 Switching Characteristics: TMUX9616
    7. 5.7 Digital Timings: TMUX9616
    8. 5.8 Timing Diagrams
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Off-Leakage Current
    2. 6.2 Device Turn On/Off Time
    3. 6.3 Off Isolation
    4. 6.4 Inter-Channel Crosstalk
    5. 6.5 Output Voltage Spike
    6. 6.6 Switch DC Offset Voltage
    7. 6.7 Isolation Diode Current
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Wide Input Signal Range (up to ±110 V, 220 VPP)
      2. 7.3.2 Bidirectional Operation
      3. 7.3.3 Device Digital Logic Control
      4. 7.3.4 Latch-Up Immunity by Device Construction
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Mode
      2. 7.4.2 Device Power Up
    5. 7.5 Device Logic Table
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TMUX9616 TMUX9616N PT Package, 48-Pin LQFP (Top
          View) Figure 4-1 PT Package, 48-Pin LQFP (Top View)
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
N.C. 1 — No internal connection. Leave floating or connect to GND.
N.C. 2 — No internal connection. Leave floating or connect to GND.
D4 3 I/O Drain pin 4. Can be an input or an output.
S4 4 I/O Source pin 4. Can be an input or an output.
D3 5 I/O Drain pin 3. Can be an input or an output.
S3 6 I/O Source pin 3. Can be an input or an output.
D2 7 I/O Drain pin 2. Can be an input or an output.
S2 8 I/O Source pin 2. Can be an input or an output.
D1 9 I/O Drain pin 1. Can be an input or an output.
S1 10 I/O Source pin 1. Can be an input or an output.
D0 11 I/O Drain pin 0. Can be an input or an output.
S0 12 I/O Source pin 0. Can be an input or an output.
VSS 13 P Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND.

N.C.

14 — No internal connection. Leave floating or connect to GND.
VDD 15 P Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND.

N.C.

16 — No internal connection. Leave floating or connect to GND.
GND 17 P Ground (0 V) reference.
VLL 18 P 1.8 V – 5 V SPI power supply. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 1 µF between VLL and GND.

DIN

19 I SPI (Daisy Chain) Data Input.
CLK 20 I SPI (Daisy Chain) Clock Input.
LE 21 I Latch enable input, active low.
CLR 22 I Latch clear input, active high.
DOUT 23 O SPI (Daisy Chain) Data Output.
RGND 24 P Bleed Resistor GND. Connect to ground (0 V) reference.
D15 25 I/O Drain pin 15. Can be an input or an output.
S15 26 I/O Source pin 15. Can be an input or an output.
D14 27 I/O Drain pin 14. Can be an input or an output.
S14 28 I/O Source pin 14. Can be an input or an output.
D13 29 I/O Drain pin 13. Can be an input or an output.
S13 30 I/O Source pin 13. Can be an input or an output.
D12 31 I/O Drain pin 12. Can be an input or an output.
S12 32 I/O Source pin 12. Can be an input or an output.
D11 33 I/O Drain pin 11. Can be an input or an output.
S11 34 I/O Source pin 11. Can be an input or an output.
N.C. 35 — No internal connection. Leave floating or connect to GND.
N.C. 36 — No internal connection. Leave floating or connect to GND.
D10 37 I/O Drain pin 10. Can be an input or an output.
S10 38 I/O Source pin 10. Can be an input or an output.
D9 39 I/O Drain pin 9. Can be an input or an output.
S9 40 I/O Source pin 9. Can be an input or an output.
D8 41 I/O Drain pin 8. Can be an input or an output.
S8 42 I/O Source pin 8. Can be an input or an output.
D7 43 I/O Drain pin 7. Can be an input or an output.
S7 44 I/O Source pin 7. Can be an input or an output.
D6 45 I/O Drain pin 6. Can be an input or an output.
S6 46 I/O Source pin 6. Can be an input or an output.
D5 47 I/O Drain pin 5. Can be an input or an output.
S5 48 I/O Source pin 5. Can be an input or an output.
I = input, O = output, P = power