SCDS436A September   2023  – December 2024 TMUX9616 , TMUX9616N

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics: TMUX9616
    6. 5.6 Switching Characteristics: TMUX9616
    7. 5.7 Digital Timings: TMUX9616
    8. 5.8 Timing Diagrams
    9. 5.9 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Off-Leakage Current
    2. 6.2 Device Turn On/Off Time
    3. 6.3 Off Isolation
    4. 6.4 Inter-Channel Crosstalk
    5. 6.5 Output Voltage Spike
    6. 6.6 Switch DC Offset Voltage
    7. 6.7 Isolation Diode Current
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Wide Input Signal Range (up to ±110 V, 220 VPP)
      2. 7.3.2 Bidirectional Operation
      3. 7.3.3 Device Digital Logic Control
      4. 7.3.4 Latch-Up Immunity by Device Construction
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Mode
      2. 7.4.2 Device Power Up
    5. 7.5 Device Logic Table
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Wide Input Signal Range (up to ±110 V, 220 VPP)

TMUX9616x can pass a wide input signal range, up to VDD/VSS of ±110 V (220 VPP), which is very beneficial as many high voltage transmitters are designed to transmit up to ±100 V. The extra headroom above ±100 V that TMUX9616x provides is critical for operating the high voltage transmitters in systems up to ±100 V for a few reasons. First, with high voltage supply multiplexers (±110 V VDD/VSS), typically as the VS pin approaches VDD (VS > VDD - (5 V to 10 V)), the RON of the switch starts to rapidly increase. With a large change in RON when VS is near VDD, this can cause the harmonic distortion performance of the system to degrade (HD2PC, so fourth). Setting the high voltage supplies 10 V above the pulser operating voltage, allows VS to stay ≤ (VDD - 10 V), keeping the switch in its flat RON operating region for the intended TX signal, and therefore greatly improving system harmonic distortion performance.

Second, various system parasitics (or even intentionally added tuning inductors) and transmission line reflections in the system (due to cables, long PCB traces, and so forth) can cause some temporary peaking of the maximum voltage that the TMUX9616x receives above the ±100 V maximum output voltage of the high voltage transmitter. Having the high voltage multiplexer in the system have voltage tolerance above the high voltage transmitter (up to VDD = +110 V and VSS = -110 V per Recommended Operating Conditions) is crucial for being able to run the system at the high voltage transmitters maximum voltage output capability.