SCDS486 April   2025 TMUX6612-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Source or Drain Current through Switch
  10. 9 Recommended Operating Conditions
  11. 10Electrical Characteristics (Global)
  12. 11Electrical Characteristics (±15V Dual Supply)
  13. 12Switching Characteristics (±15V Dual Supply)
  14. 13Electrical Characteristics (12V Single Supply)
  15. 14Switching Characteristics (12V Single Supply)
  16. 15Typical Characteristics
  17. 16Parameter Measurement Information
    1. 16.1  On-Resistance
    2. 16.2  Off-Leakage Current
    3. 16.3  On-Leakage Current
    4. 16.4  tON and tOFF Time
    5. 16.5  tON (VDD) Time
    6. 16.6  Propagation Delay
    7. 16.7  Charge Injection
    8. 16.8  Off Isolation
    9. 16.9  Channel-to-Channel Crosstalk
    10. 16.10 Bandwidth
    11. 16.11 THD + Noise
    12. 16.12 Power Supply Rejection Ratio (PSRR)
  18. 17Detailed Description
    1. 17.1 Overview
    2. 17.2 Functional Block Diagram
    3. 17.3 Feature Description
      1. 17.3.1 Bidirectional Operation
      2. 17.3.2 Rail-to-Rail Operation
      3. 17.3.3 1.8V Logic Compatible Inputs
      4. 17.3.4 Flat On-Resistance
      5. 17.3.5 Power-Up Sequence Free
    4. 17.4 Device Functional Modes
      1. 17.4.1 Truth Tables
  19. 18Application and Implementation
    1. 18.1 Application Information
    2. 18.2 Design Requirements
    3. 18.3 Detailed Design Procedure
    4. 18.4 Application Curve
    5. 18.5 Thermal Considerations
    6. 18.6 Power Supply Recommendations
    7. 18.7 Layout
      1. 18.7.1 Layout Guidelines
      2. 18.7.2 Layout Example
  20. 19Device and Documentation Support
    1. 19.1 Documentation Support
      1. 19.1.1 Related Documentation
    2. 19.2 Receiving Notification of Documentation Updates
    3. 19.3 Support Resources
    4. 19.4 Trademarks
    5. 19.5 Electrostatic Discharge Caution
    6. 19.6 Glossary
  21. 20Revision History
  22. 21Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TMUX6612-Q1 PW Package, 16-Pin TSSOP (Top
            View)Figure 4-1 PW Package, 16-Pin TSSOP (Top View)
Table 4-1 Pin Functions
PINTYPE(1)DESCRIPTION
NAMENO.
D12I/ODrain pin 1. Can be an input or output.
D215I/ODrain pin 2. Can be an input or output.
D310I/ODrain pin 3. Can be an input or output.
D47I/ODrain pin 4. Can be an input or output.
GND5PGround (0V) reference.
N.C.12— No internal connection. Can be shorted to GND or left floating
S13I/OSource pin 1. Can be an input or output.
S214I/OSource pin 2. Can be an input or output.
S311I/OSource pin 3. Can be an input or output.
S46I/OSource pin 4. Can be an input or output.
SEL11ILogic control input 1, has internal pull-down resistor. Controls channel 1 state as provided in Table 17-1.
SEL216ILogic control input 2, has internal pull-down resistor. Controls channel 2 state as provided in Table 17-1.
SEL39ILogic control input 3, has internal pull-down resistor. Controls channel 3 state as provided in Table 17-1.
SEL48ILogic control input 4, has internal pull-down resistor. Controls channel 4 state as provided in Table 17-1.
VDD13PPositive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND
VSS4PNegative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1μF to 10μF between VSS and GND. In single-supply applications, this pin should be connected to ground.
I = input, O = output, I/O = input and output, P = power.