SCDS486 April 2025 TMUX6612-Q1
PRODUCTION DATA
TMUX6612-Q1 is a 1:1 (SPST), 4-channel switch. This device has four independently selectable single-pole, single-throw switches that are turned-on or turned-off based on the state of the corresponding select pin. This device works well with dual supplies, a single supply, or asymmetric supplies such as VDD = 20V, VSS = –10V.